Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
Permissible Load Inertia |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AXU590S-GU / 5GU180KHA | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 180 :1 | Variable Speed Range (r/min) - 0.56 ~ 11 | Rated Torque (lb-in) - 260 | Permissible Load Inertia - 13700 oz-in2 | Request Quote |
List Price
- $560.00 |
Add To Cart
Request Quote |