COMPANY HEADER

Compact, space saving, brushless motor with speed control unit provides easy wiring and operation.

  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/75 HP (10 W) to 1/8 HP (90 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.56 ~ 11 r/min to 100 ~ 2000 r/min
1 - 25 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Variable Speed Range (r/min)

Rated Torque (lb-in)

Permissible Load Inertia

Web Price

List Price

Add To Cart/Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A N/A 100 ~ 2000 N/A 0.40 N/A 2.70 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 200-230 VAC N/A N/A 100 ~ 2000 N/A 0.40 N/A 2.70 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Three-Phase 200-230 VAC N/A N/A 100 ~ 2000 N/A 0.40 N/A 2.70 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 100-115 VAC N/A N/A 100 ~ 2000 N/A 1.1 N/A 9.80 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 200-230 VAC N/A N/A 100 ~ 2000 N/A 1.1 N/A 9.80 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Three-Phase 200-230 VAC N/A N/A 100 ~ 2000 N/A 1.1 N/A 9.80 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 100-115 VAC N/A N/A 100 ~ 2000 N/A 1.80 N/A 18.10 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 200-230 VAC N/A N/A 100 ~ 2000 N/A 1.80 N/A 18.10 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Three-Phase 200-230 VAC N/A N/A 100 ~ 2000 N/A 1.80 N/A 18.10 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 90 W (1/8 HP) N/A Single-Phase 100-115 VAC N/A N/A 100 ~ 2000 N/A 3.90 N/A 32 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 90 W (1/8 HP) N/A Single-Phase 200-230 VAC N/A N/A 100 ~ 2000 N/A 3.90 N/A 32 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 90 W (1/8 HP) N/A Three-Phase 200-230 VAC N/A N/A 100 ~ 2000 N/A 3.90 N/A 32 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 3 :1 N/A 33 ~ 667 N/A 1.1 N/A 3.10 oz-in2 QUOTE N/A
$369.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 3.6 :1 N/A 28 ~ 556 N/A 1.30 N/A 4.40 oz-in2 QUOTE N/A
$369.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 5 :1 N/A 20 ~ 400 N/A 1.80 N/A 8.50 oz-in2 QUOTE N/A
$369.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 6 :1 N/A 17 ~ 333 N/A 2.1 N/A 12.20 oz-in2 QUOTE N/A
$369.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 7.5 :1 N/A 13 ~ 267 N/A 2.60 N/A 19.10 oz-in2 QUOTE N/A
$369.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 9 :1 N/A 11 ~ 222 N/A 3.10 N/A 27 oz-in2 QUOTE N/A
$369.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 12.5 :1 N/A 8 ~ 160 N/A 4.50 N/A 53 oz-in2 QUOTE N/A
$369.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 15 :1 N/A 6.7 ~ 133 N/A 5.30 N/A 77 oz-in2 QUOTE N/A
$369.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 18 :1 N/A 5.6 ~ 111 N/A 6.4 N/A 110 oz-in2 QUOTE N/A
$369.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 25 :1 N/A 4 ~ 80 N/A 8 N/A 210 oz-in2 QUOTE N/A
$375.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 30 :1 N/A 3.3 ~ 67 N/A 9.70 N/A 310 oz-in2 QUOTE N/A
$375.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 36 :1 N/A 2.8 ~ 56 N/A 11.50 N/A 440 oz-in2 QUOTE N/A
$375.00
Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 10 W (1/75 HP) N/A Single-Phase 100-115 VAC N/A 50 :1 N/A 2 ~ 40 N/A 15 N/A 850 oz-in2 QUOTE N/A
$383.00
Add To Cart
Request Quote
1 - 25 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »