New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Cable Direction |
Web Price |
Holding Torque at Standstill Electromagnetic Brake |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AZM24AKW | Frame Size - 1.1 in28 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 13.5 oz-in0.095 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - | Request Quote | Holding Torque at Standstill Electromagnetic Brake - | CAD - |
Add To Cart
Request Quote |
AZM24AKW-HS50 | Frame Size - 1.18 in30 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 250 oz-in1.8 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - | Request Quote | Holding Torque at Standstill Electromagnetic Brake - | CAD - |
Add To Cart
Request Quote |
AZM26AKW | Frame Size - 1.1 in28 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 26.9 oz-in0.19 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - | Request Quote | Holding Torque at Standstill Electromagnetic Brake - | CAD - |
Add To Cart
Request Quote |
AZM24AKW-HS100 | Frame Size - 1.18 in30 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 340 oz-in2.4 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - | Request Quote | Holding Torque at Standstill Electromagnetic Brake - | CAD - |
Add To Cart
Request Quote |
AZM46AKW | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 42.5 oz-in0.3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - | Request Quote | Holding Torque at Standstill Electromagnetic Brake - | CAD - |
Add To Cart
Request Quote |
AZM46MKW | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 42.5 oz-in0.3 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - | Request Quote | Holding Torque at Standstill Electromagnetic Brake - | CAD - |
Add To Cart
Request Quote |
AZM46MKW-HS50 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 496 oz-in3.5 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - | Request Quote | Holding Torque at Standstill Electromagnetic Brake - | CAD - |
Add To Cart
Request Quote |
AZM46MKW-HS100 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
|
Holding Torque - 708 oz-in5 N·m | Type - Absolute Mechanical Encoder | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - | Request Quote | Holding Torque at Standstill Electromagnetic Brake - | CAD - |
Add To Cart
Request Quote |