Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
AZD Multi-Axis Drivers (Legacy)
Legacy / Discontinued Products
A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the AlphaStep AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
- 24/48 VDC
- For use with AZ Series DC Input Motors
Item # |
Web Price |
Driver Type |
Number of Axes |
Power Supply |
Control Power Supply |
CADPartID |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|
| AZD2A-KED | Request Quote | Driver Type - Closed Loop, Absolute, Multi-Axis | Number of Axes - 2-axis | Power Supply - 24/48 VDC | Control Power Supply - 24 VDC |
CADPartID
- |
Request Quote |