Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
BHF Series AC Speed Control Systems
Legacy / Discontinued Products
The BHF Series consists of a high-power 200 W (1/4 HP) AC speed-control motor and a dedicated inverter.
- 4.09 in frame size
- Rated torque from 11.25 lb-in to 530 lb-in
- Variable speed ranges from 0.56 ~ 13.33 r/min to 100 ~ 2400 r/min
- RoHS Compliant
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BHF62CT-5RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 40 lb-in [100 ~ 1500 r/min] 4.6 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-9RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 73 lb-in [100 ~ 1500 r/min] 8.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-15RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 123 lb-in [100 ~ 1500 r/min] 13.9 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 6.67 ~ 160 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-30RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-50RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 2 ~ 48 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-100RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 480 lb-in [100 ~ 1500 r/min] 54.5 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 1 ~ 24 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62CT-180RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-5RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 40 lb-in [100 ~ 1500 r/min] 4.6 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-9RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 73 lb-in [100 ~ 1500 r/min] 8.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-15RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 123 lb-in [100 ~ 1500 r/min] 13.9 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 6.67 ~ 160 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-30RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-50RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 2 ~ 48 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-100RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 480 lb-in [100 ~ 1500 r/min] 54.5 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 1 ~ 24 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62SMT-180RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-5RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 40 lb-in [100 ~ 1500 r/min] 4.6 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-9RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 73 lb-in [100 ~ 1500 r/min] 8.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-15RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 123 lb-in [100 ~ 1500 r/min] 13.9 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 6.67 ~ 160 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-30RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-50RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 2 ~ 48 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-100RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 480 lb-in [100 ~ 1500 r/min] 54.5 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 1 ~ 24 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62ST-180RA | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 530 lb-in [100 ~ 1500 r/min] 60 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 0.56 ~ 13.33 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-5RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 40 lb-in [100 ~ 1500 r/min] 4.6 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 20 ~ 480 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-9RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 73 lb-in [100 ~ 1500 r/min] 8.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 11.11 ~ 266.67 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-15RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 123 lb-in [100 ~ 1500 r/min] 13.9 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 6.67 ~ 160 | Request Quote | List Price - |
Add To Cart
Request Quote |
BHF62AMT-30RH | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Permissible Torque - 240 lb-in [100 ~ 1500 r/min] 27.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) - 3.33 ~ 80 | Request Quote | List Price - |
Add To Cart
Request Quote |