Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU460SAP-50 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-50 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-50 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-50A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-50A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-50A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-50A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-15A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-15 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-15A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-15 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-15A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-15 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-15A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-15 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6400SS-10A | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 100.80 lb-in11.4 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6400SS-10 | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 100.80 lb-in11.4 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6400SSP-10A | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 100.80 lb-in11.4 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6400SSP-10 | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 100.80 lb-in11.4 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-20A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-20A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-20A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |