Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
BMU230AP-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.85 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 9.80 oz-in²1.80 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 0.85 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 9.80 oz-in²1.80 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.85 lb-in0.10 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | Permissible Load Inertia - 9.80 oz-in²1.80 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-20A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-20A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-20A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-20A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6400SS-20A | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 202.60 lb-in22.9 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6400SS-20 | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 202.60 lb-in22.9 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6400SSP-20A | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 202.60 lb-in22.9 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6400SSP-20 | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 202.60 lb-in22.9 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-100A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-100 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-100A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-100 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-100A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-100 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-100A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-100 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |