Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU6200SA-5A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-10 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-100 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-100A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-10A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-15 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-15A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-200 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-200A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-20A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-30 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 21000 oz-in²3900 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-30A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 21000 oz-in²3900 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-5 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-50 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 51000 oz-in²9300 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-50A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 51000 oz-in²9300 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-5A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-10 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-100 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-100A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-10A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-15 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-15A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-200 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |