Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU5120C-200A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-200A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-200A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-200A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-200 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-200 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-20A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-20A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-20A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-20A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-20 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-20 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-20 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-20 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-30A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-30A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-30A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-30 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-30 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-30 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-30 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-30A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-200A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SA-200 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SAP-200A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |