The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
51 - 75 of 298 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC
  • Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP65

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

Add To Cart / Contact Sales
Sort by
- 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - IP65 - 53 lb-in6 N·m - 0.8 ~ 40 - 13700 oz-in²2500 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 3/8 in. - IP65 - 53 lb-in6 N·m - 0.4 ~ 20 - 27000 oz-in²5000 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - IP40 - 3.90 lb-in0.45 N·m - 16 ~ 800 - 66 oz-in²12 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 3/8 in. - IP40 - 7.9 lb-in0.9 N·m - 8 ~ 400 - 270 oz-in²50 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - IP40 - 12.3 lb-in1.4 N·m - 5.3 ~ 267 - 600 oz-in²110 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 3/8 in. - IP40 - 15.9 lb-in1.8 N·m - 4 ~ 200 - 1090 oz-in²200 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - IP40 - 23 lb-in2.6 N·m - 2.7 ~ 133 - 2000 oz-in²370 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - IP40 - 38 lb-in4.3 N·m - 1.6 ~ 80 - 5000 oz-in²920 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - IP40 - 53 lb-in6 N·m - 0.8 ~ 40 - 13700 oz-in²2500 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 3/8 in. - IP40 - 53 lb-in6 N·m - 0.4 ~ 20 - 27000 oz-in²5000 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - IP65 - 3.90 lb-in0.45 N·m - 16 ~ 800 - 66 oz-in²12 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 3/8 in. - IP65 - 7.9 lb-in0.9 N·m - 8 ~ 400 - 270 oz-in²50 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - IP65 - 12.3 lb-in1.4 N·m - 5.3 ~ 267 - 600 oz-in²110 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 3/8 in. - IP65 - 15.9 lb-in1.8 N·m - 4 ~ 200 - 1090 oz-in²200 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - IP65 - 23 lb-in2.6 N·m - 2.7 ~ 133 - 2000 oz-in²370 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - IP65 - 38 lb-in4.3 N·m - 1.6 ~ 80 - 5000 oz-in²920 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - IP65 - 53 lb-in6 N·m - 0.8 ~ 40 - 13700 oz-in²2500 kg·m² Request Quote Add To Cart
Request Quote
- 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 3/8 in. - IP65 - 53 lb-in6 N·m - 0.4 ~ 20 - 27000 oz-in²5000 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 8 mm - IP40 - 1.69 lb-in0.19 N·m - 80 ~ 4000 - 21 oz-in²3.75 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 8 mm - IP65 - 1.69 lb-in0.19 N·m - 80 ~ 4000 - 21 oz-in²3.75 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 8 mm - IP40 - 1.69 lb-in0.19 N·m - 80 ~ 4000 - 21 oz-in²3.75 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 8 mm - IP65 - 1.69 lb-in0.19 N·m - 80 ~ 4000 - 21 oz-in²3.75 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - IP40 - 7.9 lb-in0.9 N·m - 16 ~ 800 - 120 oz-in²22 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP40 - 15.9 lb-in1.8 N·m - 8 ~ 400 - 520 oz-in²95 kg·m² Request Quote Add To Cart
Request Quote
- 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP40 - 23 lb-in2.7 N·m - 5.3 ~ 267 - 1200 oz-in²220 kg·m² Request Quote Add To Cart
Request Quote
51 - 75 of 298 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved