This category has 2,016 items. Only the first 1000 records are returned.

Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
326 - 350 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7.5
  • 10
  • 12.5
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240
  • 300
  • 375
  • 450

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Type

  • Terminal Box

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65
  • IP44
  • IP40

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1239 lb-in  140 N·m   - 21 - - IP44 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1548 lb-in  174.9 N·m   - 17 - - IP44 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1867 lb-in  210.9 N·m   - 14 - - IP44 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 2389 lb-in  269.9 N·m   - 10.60 - - IP44 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 2389 lb-in  269.9 N·m   - 8.50 - - IP44 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 2389 lb-in  269.9 N·m   - 7 - - IP44 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 81 lb-in  9.2 N·m   - 340 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 123 lb-in  13.9 N·m   - 227 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 168 lb-in  19 N·m   - 170 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 212 lb-in  24 N·m   - 136 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 238 lb-in  26.9 N·m   - 113 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 327 lb-in  36.9 N·m   - 85 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 407 lb-in  46 N·m   - 68 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 486 lb-in  54.9 N·m   - 57 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 654 lb-in  73.9 N·m   - 42 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 814 lb-in  92 N·m   - 34 - - IP65 Request Quote Add To Cart
Request Quote
- 6.26 in159 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 982 lb-in  111 N·m   - 28 - - IP65 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1239 lb-in  140 N·m   - 21 - - IP65 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1548 lb-in  174.9 N·m   - 17 - - IP65 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1867 lb-in  210.9 N·m   - 14 - - IP65 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 2389 lb-in  269.9 N·m   - 10.60 - - IP65 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 2389 lb-in  269.9 N·m   - 8.50 - - IP65 Request Quote Add To Cart
Request Quote
- 8.74 in222 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 2389 lb-in  269.9 N·m   - 7 - - IP65 Request Quote Add To Cart
Request Quote
- 6.87 in174.50 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 85 lb-in  9.6 N·m   - 340 - - IP44 Request Quote Add To Cart
Request Quote
- 6.87 in174.50 mm - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 169 lb-in  19.1 N·m   - 170 - - IP44 Request Quote Add To Cart
Request Quote
326 - 350 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved