COMPANY HEADER

The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.

  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 970 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
  • Hollow shaft flat gearhead models available
1 - 25 of 592 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

List Price

Add To Cart/Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 0.88 lb-in0.10 N·m N/A Not Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 0.88 lb-in0.10 N·m N/A Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 0.88 lb-in0.10 N·m N/A Not Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 0.88 lb-in0.10 N·m N/A Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 10 mm N/A 1.75 lb-in0.20 N·m N/A Not Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 10 mm N/A 1.75 lb-in0.20 N·m N/A Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 10 mm N/A 1.75 lb-in0.20 N·m N/A Not Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 10 mm N/A 1.75 lb-in0.20 N·m N/A Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 120 W (1/6 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A 3.5 lb-in0.4 N·m N/A Not Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 120 W (1/6 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A 3.5 lb-in0.4 N·m N/A Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 120 W (1/6 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A 3.5 lb-in0.4 N·m N/A Not Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 120 W (1/6 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A 3.5 lb-in0.4 N·m N/A Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 4.09 in.104 mm N/A 200 W (1/4 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 14 mm N/A 5.80 lb-in0.65 N·m N/A Not Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 4.09 in.104 mm N/A 200 W (1/4 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 14 mm N/A 5.80 lb-in0.65 N·m N/A Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 4.09 in.104 mm N/A 200 W (1/4 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 14 mm N/A 5.80 lb-in0.65 N·m N/A Not Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 4.09 in.104 mm N/A 200 W (1/4 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 14 mm N/A 5.80 lb-in0.65 N·m N/A Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 4.09 in.104 mm N/A 400 W (1/2 HP) N/A Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 14 mm N/A 11.5 lb-in1.3 N·m N/A Not Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 4.09 in.104 mm N/A 400 W (1/2 HP) N/A Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 14 mm N/A 11.5 lb-in1.3 N·m N/A Equipped N/A 30 ~ 3000 N/A Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 0.88 lb-in0.10 N·m N/A Not Equipped N/A 3 ~ 3000 N/A
$932.00
Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 0.88 lb-in0.10 N·m N/A Equipped N/A 3 ~ 3000 N/A
$1,111.00
Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 0.88 lb-in0.10 N·m N/A Not Equipped N/A 3 ~ 3000 N/A
$956.00
Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 0.88 lb-in0.10 N·m N/A Equipped N/A 3 ~ 3000 N/A
$1,135.00
Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 10 mm N/A 1.75 lb-in0.20 N·m N/A Not Equipped N/A 3 ~ 3000 N/A
$968.00
Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-115 VAC N/A Round Shaft (No Gearhead) N/A N/A 10 mm N/A 1.75 lb-in0.20 N·m N/A Equipped N/A 3 ~ 3000 N/A
$1,147.00
Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Round Shaft (No Gearhead) N/A N/A 10 mm N/A 1.75 lb-in0.20 N·m N/A Not Equipped N/A 3 ~ 3000 N/A
$992.00
Add To Cart
Request Quote
1 - 25 of 592 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »