---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
BXS6200CM-50FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 240 lb-in27.60 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6400C-50S | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6400C-50FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6400CM-50S | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6400CM-50FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230A-100S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230A-100FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230AM-100S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230AM-100FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230C-100S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230C-100FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-100S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-100FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-100S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460AM-100S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460AM-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460C-100S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460C-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-100S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120A-100S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120A-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120AM-100S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120AM-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |