The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
276 - 296 of 296 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase, Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 195 lb-in22.10 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 290 lb-in33.20 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 480 lb-in55.30 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 970 lb-in110 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 11.5 lb-in1.3 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 52 lb-in5.9 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 103 lb-in11.70 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 155 lb-in17.6 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 200 lb-in23.40 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 290 lb-in33.50 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 490 lb-in55.90 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 610 lb-in70 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in70 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 48 lb-in5.50 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 98 lb-in11.1 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 146 lb-in16.60 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 195 lb-in22.10 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 290 lb-in33.20 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 480 lb-in55.30 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 970 lb-in110 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 11.5 lb-in1.3 N·m - Equipped Request Quote Add To Cart
Request Quote
276 - 296 of 296 | Results Per Page | View | Unit of Measure
« 11 12 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved