The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
126 - 150 of 296 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase, Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 141 lb-in16 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 141 lb-in16 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 7.5 lb-in0.85 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 lb-in1.7 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 23 lb-in2.6 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 30 lb-in3.4 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 45 lb-in5.1 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 75 lb-in8.5 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 150 lb-in17 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 300 lb-in34 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 1.75 lb-in0.20 N·m - Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 15.9 lb-in1.8 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 31 lb-in3.6 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 47 lb-in5.4 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 63 lb-in7.2 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 91 lb-in10.3 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 152 lb-in17.2 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 260 lb-in30 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 260 lb-in30 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 lb-in1.7 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 30 lb-in3.4 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 45 lb-in5.1 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 60 lb-in6.8 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 90 lb-in10.2 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 150 lb-in17 N·m - Not Equipped Request Quote Add To Cart
Request Quote
126 - 150 of 296 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved