---|---|---|---|---|---|---|---|---|---|
BXS460C-A | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 1.75 lb-in0.20 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-5S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-10S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-15S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 23 lb-in2.7 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-20S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-30S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 46 lb-in5.2 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-50S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-100S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-200S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 141 lb-in16 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-10FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-15FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-50FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-100FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-200FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-A | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 1.75 lb-in0.20 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200A-5S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200A-10S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200A-15S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200A-20S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200A-30S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 148 lb-in16.80 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200A-50S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 240 lb-in28 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS6200A-100S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |