---|---|---|---|---|---|---|---|---|---|
BXS460AM-20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-20FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-20S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460AM-20S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460C-20S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-20S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120A-10S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120AM-10S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120C-10S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120CM-10S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230A-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230A-50S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230AM-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230AM-50S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230C-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230C-50S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS230CM-50S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460CM-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460C-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460AM-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS460A-30FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120CM-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120C-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BXS5120AM-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |