Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| BXS230A-5S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque N/A 3.90 lb-in0.45 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-10S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Rated Torque N/A 7.9 lb-in0.9 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-15S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Rated Torque N/A 12.3 lb-in1.4 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-20S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque N/A 15.9 lb-in1.8 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-30S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Rated Torque N/A 23 lb-in2.6 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-50S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Rated Torque N/A 38 lb-in4.3 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-100S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Rated Torque N/A 53 lb-in6 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-200S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Rated Torque N/A 53 lb-in6 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-5FR | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque N/A 3.5 lb-in0.4 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-10FR | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Rated Torque N/A 7.5 lb-in0.85 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-15FR | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Rated Torque N/A 11.5 lb-in1.3 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-20FR | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque N/A 15 lb-in1.7 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-30FR | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Rated Torque N/A 23 lb-in2.6 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-50FR | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Rated Torque N/A 38 lb-in4.3 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-100FR | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Rated Torque N/A 75 lb-in8.50 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-200FR | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 200 :1 | Rated Torque N/A 150 lb-in17 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230A-A | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Rated Torque N/A 0.89 lb-in0.10 N·m | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230AM-5S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque N/A 3.90 lb-in0.45 N·m | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230AM-10S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Rated Torque N/A 7.9 lb-in0.9 N·m | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230AM-15S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Rated Torque N/A 12.3 lb-in1.4 N·m | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230AM-20S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque N/A 15.9 lb-in1.8 N·m | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230AM-30S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Rated Torque N/A 23 lb-in2.6 N·m | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230AM-50S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Rated Torque N/A 38 lb-in4.3 N·m | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230AM-100S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Rated Torque N/A 53 lb-in6 N·m | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| BXS230AM-200S | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Rated Torque N/A 53 lb-in6 N·m | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |