Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
DSCI425EC-7.5V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 12.30 lb-in1.40 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-9V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 15 lb-in1.70 N·m |
Variable Speed Range (r/min)
- 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-12.5V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 20 lb-in2.30 N·m |
Variable Speed Range (r/min)
- 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-15V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m |
Variable Speed Range (r/min)
- 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-18V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 29 lb-in3.30 N·m |
Variable Speed Range (r/min)
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-25V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 40 lb-in4.60 N·m |
Variable Speed Range (r/min)
- 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-30V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 46 lb-in5.30 N·m |
Variable Speed Range (r/min)
- 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-36V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 55 lb-in6.30 N·m |
Variable Speed Range (r/min)
- 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-50V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 77 lb-in8.80 N·m |
Variable Speed Range (r/min)
- 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-60V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 93 lb-in10.60 N·m |
Variable Speed Range (r/min)
- 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-75V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 116 lb-in13.20 N·m |
Variable Speed Range (r/min)
- 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-90V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 140 lb-in15.90 N·m |
Variable Speed Range (r/min)
- 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-100V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m |
Variable Speed Range (r/min)
- 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-120V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m |
Variable Speed Range (r/min)
- 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-150V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m |
Variable Speed Range (r/min)
- 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-180V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m |
Variable Speed Range (r/min)
- 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-250V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m |
Variable Speed Range (r/min)
- 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-300V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m |
Variable Speed Range (r/min)
- 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425EC-360V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m |
Variable Speed Range (r/min)
- 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425ECM-7.5V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 4.7 lb-in12.30 lb-in0.54 N·m1.40 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425ECM-9V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 5.7 lb-in15 lb-in0.65 N·m1.70 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425ECM-12.5V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.9 lb-in20 lb-in0.9 N·m2.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425ECM-15V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 9.70 lb-in24 lb-in1.10 N·m2.80 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425ECM-18V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 11.50 lb-in29 lb-in1.30 N·m3.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425ECM-25V | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Electromagnetic Brake - Equipped | Permissible Torque - 15.90 lb-in40 lb-in1.80 N·m4.60 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |