Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
DSCI425ECM-9AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 5.7 lb-in15 lb-in0.65 N·m1.70 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26UA-15V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 6 lb-in0.68 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote |
Add To Cart
Request Quote |
DSCI26UAM-25V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in9.70 lb-in0.68 N·m1.10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 12 ~ 64 [Deceleration Control: OFF] 3.6 ~ 64 |
Request Quote |
Add To Cart
Request Quote |
DSCI26ECM-25V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in8.8 lb-in9.70 lb-in0.68 N·m1 N·m1.10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315UA-6V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 6 lb-in0.68 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-15V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in15 lb-in0.68 N·m1.70 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-15V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in14.1 lb-in15 lb-in0.68 N·m1.6 N·m1.70 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26UA-15AV | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 6 lb-in0.68 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote |
Add To Cart
Request Quote |
DSCI26UAM-25AV | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in9.70 lb-in0.68 N·m1.10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 12 ~ 64 [Deceleration Control: OFF] 3.6 ~ 64 |
Request Quote |
Add To Cart
Request Quote |
DSCI26ECM-25AV | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in8.8 lb-in9.70 lb-in0.68 N·m1 N·m1.10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315UA-6AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 6 lb-in0.68 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-15AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in15 lb-in0.68 N·m1.70 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-15AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in14.1 lb-in15 lb-in0.68 N·m1.6 N·m1.70 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI590UA-AV | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 6.44 lb-in0.73 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote |
Add To Cart
Request Quote |
DSCI590EC-AV | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 6.44 lb-in0.73 N·m |
Variable Speed Range (r/min)
- 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-18V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 6.6 lb-in7.1 lb-in0.75 N·m0.81 N·m |
Variable Speed Range (r/min)
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26EC-18AV | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 6.6 lb-in7.1 lb-in0.75 N·m0.81 N·m |
Variable Speed Range (r/min)
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26UAM-30V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in11.50 lb-in0.77 N·m1.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
Request Quote |
Add To Cart
Request Quote |
DSCI26ECM-30V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in10.6 lb-in11.50 lb-in0.77 N·m1.2 N·m1.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26UAM-30AV | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in11.50 lb-in0.77 N·m1.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
Request Quote |
Add To Cart
Request Quote |
DSCI26ECM-30AV | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in10.6 lb-in11.50 lb-in0.77 N·m1.2 N·m1.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI26UA-18V | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote |
Add To Cart
Request Quote |
DSCI315EC-7.5V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-18V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in17.70 lb-in0.81 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-18V | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in16.8 lb-in17.70 lb-in0.81 N·m1.9 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |