Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
DSCI540ECM-25AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 26 lb-in61 lb-in3 N·m6.90 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-30AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 31 lb-in73 lb-in3.60 N·m8.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-36AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 38 lb-in87 lb-in4.30 N·m9.9 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-50AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 53 lb-in122 lb-in6 N·m13.80 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-60AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 63 lb-in146 lb-in7.20 N·m16.50 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-75AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 79 lb-in182 lb-in9 N·m20.60 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-90AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 95 lb-in210 lb-in10.8 N·m24.80 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-100AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in240 lb-in12 N·m27.50 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-120AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 120 lb-in260 lb-in13.6 N·m30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-150AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 150 lb-in260 lb-in17 N·m30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-180AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 180 lb-in260 lb-in20.4 N·m30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-250AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 250 lb-in260 lb-in28.4 N·m30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI540ECM-300AV | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Equipped | Permissible Torque - 260 lb-in30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI560UA-5AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 19.40 lb-in2.20 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-6AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 23 lb-in2.60 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-7.5AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 29 lb-in3.30 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-9AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 35 lb-in4 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-12.5AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 48 lb-in5.50 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-15AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 58 lb-in6.60 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-18AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 69 lb-in7.90 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-25AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 92 lb-in10.50 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-30AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 111 lb-in12.60 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-36AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 134 lb-in15.20 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-50AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 186 lb-in21.10 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote |
Add To Cart
Request Quote |
DSCI560UA-60AV | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 220 lb-in25.30 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote |
Add To Cart
Request Quote |