Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
DSCI315ECM-100AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-120AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-150AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-180AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-250AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-300AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-360AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI425UA-5AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 8.10 lb-in0.92 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-6AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 9.70 lb-in1.10 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-7.5AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 12.30 lb-in1.40 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-9AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 15 lb-in1.70 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-12.5AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 20 lb-in2.30 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-15AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-18AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 29 lb-in3.30 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-25AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 40 lb-in4.60 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-30AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 46 lb-in5.30 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-36AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 55 lb-in6.30 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-50AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 77 lb-in8.80 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-60AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 93 lb-in10.60 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-75AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 116 lb-in13.20 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-90AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 140 lb-in15.90 N·m | Variable Speed Range (r/min) - 1 ~ 17.7 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-100AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-120AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.75 ~ 13.3 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-150AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.6 ~ 10.6 | Request Quote |
Add To Cart
Request Quote |
DSCI425UA-180AV | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote |
Add To Cart
Request Quote |