Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DSCI315UAM-30AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 11.50 lb-in28 lb-in1.30 N·m3.2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-36AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 13.2 lb-in34 lb-in1.5 N·m3.90 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 8.3 ~ 44 [Deceleration Control: OFF] 2.5 ~ 44 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-50AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 19.40 lb-in47 lb-in2.20 N·m5.40 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-60AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 23 lb-in57 lb-in2.60 N·m6.50 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 5 ~ 26 [Deceleration Control: OFF] 1.5 ~ 26 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-75AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 28 lb-in71 lb-in3.2 N·m8.10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 4 ~ 21 [Deceleration Control: OFF] 1.2 ~ 21 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-90AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 34 lb-in85 lb-in3.90 N·m9.70 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 3.3 ~ 17.7 [Deceleration Control: OFF] 1 ~ 17.7 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-100AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 38 lb-in88 lb-in4.30 N·m10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-120AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 46 lb-in88 lb-in5.20 N·m10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 2.5 ~ 13.3 [Deceleration Control: OFF] 0.75 ~ 13.3 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-150AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 53 lb-in88 lb-in6.1 N·m10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 2 ~ 10.6 [Deceleration Control: OFF] 0.6 ~ 10.6 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-180AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 64 lb-in88 lb-in7.3 N·m10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1.6 ~ 8.8 [Deceleration Control: OFF] 0.5 ~ 8.8 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-250AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1.2 ~ 6.4 [Deceleration Control: OFF] 0.36 ~ 6.4 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-300AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1 ~ 5.3 [Deceleration Control: OFF] 0.3 ~ 5.3 |
Request Quote |
Add To Cart
Request Quote |
DSCI315UAM-360AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 0.83 ~ 4.4 [Deceleration Control: OFF] 0.25 ~ 4.4 |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-7.5AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 3 lb-in7.1 lb-in7.40 lb-in0.34 N·m0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-9AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 3.6 lb-in8.5 lb-in8.8 lb-in0.41 N·m0.97 N·m1 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-12.5AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 12.30 lb-in1.40 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-15AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in14.1 lb-in15 lb-in0.68 N·m1.6 N·m1.70 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-18AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 7.1 lb-in16.8 lb-in17.70 lb-in0.81 N·m1.9 N·m2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-25AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 9.70 lb-in23 lb-in24 lb-in1.10 N·m2.70 N·m2.80 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-30AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 11.50 lb-in27 lb-in28 lb-in1.30 N·m3.1 N·m3.2 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-36AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 13.2 lb-in32 lb-in34 lb-in1.5 N·m3.7 N·m3.90 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-50AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 19.40 lb-in46 lb-in47 lb-in2.20 N·m5.20 N·m5.40 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-60AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 23 lb-in54 lb-in57 lb-in2.60 N·m6.2 N·m6.50 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-75AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 28 lb-in68 lb-in71 lb-in3.2 N·m7.7 N·m8.10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |
DSCI315ECM-90AV | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Equipped | Permissible Torque - 34 lb-in82 lb-in85 lb-in3.90 N·m9.3 N·m9.70 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
Add To Cart
Request Quote |