COMPANY HEADER

These products have been discontinued. Please contact your local sales office for replacement.

1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Thickness

Function

Type

Power Supply*

Speed (r/min)*

Max. Air Flow

Max. Static Pressure

Add To Cart/Request Quote
N/A 4.69 in119 mm N/A 1 in.25.40 mm N/A Low Speed Alarm - Electronic N/A Lead Wire N/A 12 VDC N/A 3000 N/A 95.3 CFM  2.7 m3/min   N/A 0.281 inH2O  70 Pa   Add To Cart
Request Quote
N/A 4.69 in119 mm N/A 1 in.25.40 mm N/A Low Speed Alarm - Electronic N/A Connector N/A 12 VDC N/A 3000 N/A 95.3 CFM  2.7 m3/min   N/A 0.281 inH2O  70 Pa   Add To Cart
Request Quote
N/A 4.69 in119 mm N/A 1 in.25.40 mm N/A Low Speed Alarm - Electronic N/A Lead Wire N/A 24 VDC N/A 3000 N/A 95.3 CFM  2.7 m3/min   N/A 0.281 inH2O  70 Pa   Add To Cart
Request Quote
N/A 4.69 in119 mm N/A 1 in.25.40 mm N/A Low Speed Alarm - Electronic N/A Connector N/A 24 VDC N/A 3000 N/A 95.3 CFM  2.7 m3/min   N/A 0.281 inH2O  70 Pa   Add To Cart
Request Quote
N/A 6.77 in172 mm N/A 2.01 in.51 mm N/A Low Speed Alarm - Contact N/A Lead Wire N/A 24 VDC N/A 3200 N/A 212 CFM  6 m3/min   N/A 0.549 inH2O  137 Pa   Add To Cart
Request Quote
N/A 6.77 in172 mm N/A 2.01 in.51 mm N/A Low Speed Alarm - Contact N/A Connector N/A 24 VDC N/A 3200 N/A 212 CFM  6 m3/min   N/A 0.549 inH2O  137 Pa   Add To Cart
Request Quote
N/A 2.44 in62 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Lead Wire N/A 24 VDC N/A 4000 N/A 17.7 CFM  0.5 m3/min   N/A 0.196 inH2O  49 Pa   Add To Cart
Request Quote
N/A 2.44 in62 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Connector N/A 24 VDC N/A 4000 N/A 17.7 CFM  0.5 m3/min   N/A 0.196 inH2O  49 Pa   Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Lead Wire N/A 24 VDC N/A 3800 N/A 35.3 CFM  1 m3/min   N/A 0.196 inH2O  49 Pa   Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Connector N/A 24 VDC N/A 3800 N/A 35.3 CFM  1 m3/min   N/A 0.196 inH2O  49 Pa   Add To Cart
Request Quote
N/A 3.62 in92 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Lead Wire N/A 24 VDC N/A 3400 N/A 45.9 CFM  1.3 m3/min   N/A 0.196 inH2O  49 Pa   Add To Cart
Request Quote
N/A 3.62 in92 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Connector N/A 24 VDC N/A 3400 N/A 45.9 CFM  1.3 m3/min   N/A 0.196 inH2O  49 Pa   Add To Cart
Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1