NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
F3S35N040-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1221 lb-in | $886.00 |
Add To Cart
Request Quote |
F3S35N050-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1531 lb-in | $886.00 |
Add To Cart
Request Quote |
F3S35N060-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1841 lb-in | $886.00 |
Add To Cart
Request Quote |
F3S45N080-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2328 lb-in | $1,174.00 |
Add To Cart
Request Quote |
F3S45N100-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2903 lb-in | $1,174.00 |
Add To Cart
Request Quote |
F3S45N120-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 3496 lb-in | $1,174.00 |
Add To Cart
Request Quote |
F3S45N160-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 4656 lb-in | $1,320.00 |
Add To Cart
Request Quote |
F3S45N200-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 4903 lb-in | $1,320.00 |
Add To Cart
Request Quote |
F3S45N240-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 4903 lb-in | $1,320.00 |
Add To Cart
Request Quote |
G3K22N005-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 89 lb-in | $495.00 |
Add To Cart
Request Quote |
G3K22N010-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 178 lb-in | $495.00 |
Add To Cart
Request Quote |
G3K22N015-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 268 lb-in | $495.00 |
Add To Cart
Request Quote |
G3K22N020-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 357 lb-in | $495.00 |
Add To Cart
Request Quote |
G3K22N025-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 446 lb-in | $495.00 |
Add To Cart
Request Quote |
G3K28N030-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 535 lb-in | $520.00 |
Add To Cart
Request Quote |
G3K28N040-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 691 lb-in | $550.00 |
Add To Cart
Request Quote |
G3K28N050-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 864 lb-in | $550.00 |
Add To Cart
Request Quote |
G3K28N060-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1037 lb-in | $550.00 |
Add To Cart
Request Quote |
G3K28N080-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1383 lb-in | $550.00 |
Add To Cart
Request Quote |
G3K32N100-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1728 lb-in | $721.00 |
Add To Cart
Request Quote |
G3K32N120-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2074 lb-in | $721.00 |
Add To Cart
Request Quote |
G3K32N160-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2765 lb-in | $795.00 |
Add To Cart
Request Quote |
G3K32N200-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 3457 lb-in | $795.00 |
Add To Cart
Request Quote |
G3K28N005-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 167 lb-in | $642.00 |
Add To Cart
Request Quote |
G3K28N010-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 335 lb-in | $642.00 |
Add To Cart
Request Quote |