Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
NEMA C-Face Gear Reducers - Brother Gearmotors (Legacy)
Legacy / Discontinued Products
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
- NEMA 56C, 140TC and 180TC input flanges
Clear
Filter
Mount
- Flange Mount
- Foot Mount
Input Flange
- NEMA 140TC
- NEMA 180TC
- NEMA 56C
Input Power
- 1/2 HP
- 1 HP
- 2 HP
- 3 HP
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 7
- 7.5
- 10
- 12
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 80
- 100
- 160
- 120
- 200
- 240
Shaft Arrangement
- Right Shaft
- Left Shaft
- Double Shaft
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
G3K28N015-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 502 lb-in | Request Quote | Request Quote |
G3K28N020-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 669 lb-in | Request Quote | Request Quote |
G3K28N025-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 837 lb-in | Request Quote | Request Quote |
G3K32N030-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1004 lb-in | Request Quote | Request Quote |
G3K32N040-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1296 lb-in | Request Quote | Request Quote |
G3K32N050-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1620 lb-in | Request Quote | Request Quote |
G3K32N060-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1944 lb-in | Request Quote | Request Quote |
G3K32N080-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2593 lb-in | Request Quote | Request Quote |
G3F40N100-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 3241 lb-in | Request Quote | Request Quote |
G3F40N120-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 3889 lb-in | Request Quote | Request Quote |
G3F40N160-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 5185 lb-in | Request Quote | Request Quote |
G3F40N200-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 6481 lb-in | Request Quote | Request Quote |
G3L22N005-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 89 lb-in | Request Quote | Request Quote |
G3L22N010-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 178 lb-in | Request Quote | Request Quote |
G3L22N015-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 268 lb-in | Request Quote | Request Quote |
G3L22N020-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 357 lb-in | Request Quote | Request Quote |
G3L22N025-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 446 lb-in | Request Quote | Request Quote |
G3L28N030-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 535 lb-in | Request Quote | Request Quote |
G3L28N040-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 691 lb-in | Request Quote | Request Quote |
G3L28N050-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 864 lb-in | Request Quote | Request Quote |
G3L28N060-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1037 lb-in | Request Quote | Request Quote |
G3L28N080-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1383 lb-in | Request Quote | Request Quote |
G3L32N100-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1728 lb-in | Request Quote | Request Quote |
G3L32N120-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2074 lb-in | Request Quote | Request Quote |
G3L32N160-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2765 lb-in | Request Quote | Request Quote |