Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
NEMA C-Face Gear Reducers - Brother Gearmotors (Legacy)
Legacy / Discontinued Products
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
- NEMA 56C, 140TC and 180TC input flanges
Clear
Filter
Mount
- Flange Mount
- Foot Mount
Input Flange
- NEMA 140TC
- NEMA 180TC
- NEMA 56C
Input Power
- 1/2 HP
- 1 HP
- 2 HP
- 3 HP
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 7
- 7.5
- 10
- 12
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 80
- 100
- 160
- 120
- 200
- 240
Shaft Arrangement
- Right Shaft
- Left Shaft
- Double Shaft
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| F3S30N005-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 81 lb-in | Request Quote | Request Quote |
| F3S30N007-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 124 lb-in | Request Quote | Request Quote |
| F3S30N010-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 168 lb-in | Request Quote | Request Quote |
| F3S30N012-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 212 lb-in | Request Quote | Request Quote |
| F3S30N015-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 239 lb-in | Request Quote | Request Quote |
| F3S30N020-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 327 lb-in | Request Quote | Request Quote |
| F3S30N025-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 407 lb-in | Request Quote | Request Quote |
| F3S30N030-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 487 lb-in | Request Quote | Request Quote |
| F3S30N040-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 655 lb-in | Request Quote | Request Quote |
| F3S30N050-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 814 lb-in | Request Quote | Request Quote |
| F3S30N060-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 982 lb-in | Request Quote | Request Quote |
| F3S35N080-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1239 lb-in | Request Quote | Request Quote |
| F3S35N100-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1549 lb-in | Request Quote | Request Quote |
| F3S35N120-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1868 lb-in | Request Quote | Request Quote |
| F3S35N160-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2390 lb-in | Request Quote | Request Quote |
| F3S35N200-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2390 lb-in | Request Quote | Request Quote |
| F3S35N240-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2390 lb-in | Request Quote | Request Quote |
| F3S35N005-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 159 lb-in | Request Quote | Request Quote |
| F3S35N007-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 221 lb-in | Request Quote | Request Quote |
| F3S35N010-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 301 lb-in | Request Quote | Request Quote |
| F3S35N012-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 381 lb-in | Request Quote | Request Quote |
| F3S35N015-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 460 lb-in | Request Quote | Request Quote |
| F3S35N020-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 620 lb-in | Request Quote | Request Quote |
| F3S35N025-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 761 lb-in | Request Quote | Request Quote |
| F3S35N030-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 921 lb-in | Request Quote | Request Quote |