COMPANY HEADER

NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.

  • NEMA 56C, 140TC and 180TC input flanges
1 - 25 of 322 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Mount

Input Flange

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

Add To Cart/Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 5 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 81 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 7 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 124 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 10 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 168 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 12 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 212 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 15 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 239 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 20 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 327 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 25 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 407 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 30 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 487 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 40 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 655 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 50 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 814 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 60 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 982 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 80 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 1239 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 100 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 1549 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 120 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 1868 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 160 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 2390 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 200 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 2390 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1/2 HP N/A Right-Angle Hollow Shaft Gearhead N/A 240 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 2390 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1 HP N/A Right-Angle Hollow Shaft Gearhead N/A 5 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 159 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1 HP N/A Right-Angle Hollow Shaft Gearhead N/A 7 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 221 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1 HP N/A Right-Angle Hollow Shaft Gearhead N/A 10 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 301 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1 HP N/A Right-Angle Hollow Shaft Gearhead N/A 12 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 381 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1 HP N/A Right-Angle Hollow Shaft Gearhead N/A 15 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 460 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1 HP N/A Right-Angle Hollow Shaft Gearhead N/A 20 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 620 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1 HP N/A Right-Angle Hollow Shaft Gearhead N/A 25 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 761 lb-in QUOTE Add To Cart
Request Quote
N/A Flange Mount N/A NEMA 56C N/A 1 HP N/A Right-Angle Hollow Shaft Gearhead N/A 30 :1 N/A N/A 1-1/4 in. N/A 3600 N/A 921 lb-in QUOTE Add To Cart
Request Quote
1 - 25 of 322 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »