COMPANY HEADER

The Brushless DC Motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. A wide range of options are available to meet you application needs.

1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Web Price

Add To Cart/Request Quote
N/A 1.65 in.42 mm N/A 15 W (1/50 HP) N/A 24 VDC N/A Round Shaft (No Gearhead) N/A N/A 6 mm N/A 0.44 lb-in0.05 N·m N/A 100 ~ 3000 QUOTE Add To Cart
Request Quote
N/A 1.65 in.42 mm N/A 15 W (1/50 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 6 mm N/A 2 lb-in0.23 N·m N/A 20 ~ 600 QUOTE Add To Cart
Request Quote
N/A 1.65 in.42 mm N/A 15 W (1/50 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 6 mm N/A 3.90 lb-in0.45 N·m N/A 10 ~ 300 QUOTE Add To Cart
Request Quote
N/A 1.65 in.42 mm N/A 15 W (1/50 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 6 mm N/A 6.0 lb-in0.68 N·m N/A 6.7 ~ 200 QUOTE Add To Cart
Request Quote
N/A 1.65 in.42 mm N/A 15 W (1/50 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 6 mm N/A 7.6 lb-in0.86 N·m N/A 5 ~ 150 QUOTE Add To Cart
Request Quote
N/A 1.65 in.42 mm N/A 15 W (1/50 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 6 mm N/A 11.5 lb-in1.3 N·m N/A 3.3 ~ 100 QUOTE Add To Cart
Request Quote
N/A 1.65 in.42 mm N/A 15 W (1/50 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 6 mm N/A 17.70 lb-in2 N·m N/A 2 ~ 60 QUOTE Add To Cart
Request Quote
N/A 1.65 in.42 mm N/A 15 W (1/50 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 6 mm N/A 17.70 lb-in2 N·m N/A 1 ~ 30 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 1.06 lb-in0.12 N·m N/A 100 ~ 3000 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A 4.7 lb-in0.54 N·m N/A 20 ~ 600 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 10 mm N/A 9.7 lb-in1.1 N·m N/A 10 ~ 300 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 10 mm N/A 14.1 lb-in1.6 N·m N/A 6.7 ~ 200 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 10 mm N/A 19.4 lb-in2.2 N·m N/A 5 ~ 150 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 10 mm N/A 27 lb-in3.1 N·m N/A 3.3 ~ 100 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 10 mm N/A 46 lb-in5.2 N·m N/A 2 ~ 60 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 10 mm N/A 53 lb-in6 N·m N/A 1 ~ 30 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 10 mm N/A 53 lb-in6 N·m N/A 0.5 ~ 15 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 12 mm N/A 4.20 lb-in0.48 N·m N/A 20 ~ 600 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 12 mm N/A 8.8 lb-in1 N·m N/A 10 ~ 300 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 12 mm N/A 13.2 lb-in1.5 N·m N/A 6.7 ~ 200 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 12 mm N/A 17.70 lb-in2 N·m N/A 5 ~ 150 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 12 mm N/A 27 lb-in3.1 N·m N/A 3.3 ~ 100 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 12 mm N/A 45 lb-in5.1 N·m N/A 2 ~ 60 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 12 mm N/A 90 lb-in10.2 N·m N/A 1 ~ 30 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A 24 VDC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 12 mm N/A 150 lb-in17 N·m N/A 0.5 ~ 15 QUOTE Add To Cart
Request Quote
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3