This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
ES01 / VSR540A2-5U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $283.00 |
Add To Cart
Request Quote |
ES02 / VSR540C2-5E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Request Quote | CAD - |
List Price
- $286.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN7.5SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN12.5RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES02 / 4IK25RGN-CW2E / 4GN15RAA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote | CAD - |
List Price
- $269.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN12.5RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $280.00 |
Add To Cart
Request Quote |
ES02 / 4IK25RGN-CW2E / 4GN15RH | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote | CAD - |
List Price
- $284.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN9RAA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $313.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN9RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $328.00 |
Add To Cart
Request Quote |
ES02 / VSI425C2-7.5E | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.4 N·m [50 Hz] | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Request Quote | CAD - |
List Price
- $253.00 |
Add To Cart
Request Quote |
ES02 / VSR206C2-36E | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 12.3 lb-in [50 Hz] 13.2 lb-in [60 Hz] 1.4 N·m [50 Hz] 1.5 N·m [60 Hz] | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | CAD - |
List Price
- $241.00 |
Add To Cart
Request Quote |
ES02 / 3IK15RGN-CW2E / 3GN15SA | Motor - Induction | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 12.3 lb-in [50 Hz] 13.2 lb-in [60 Hz] 1.4 N·m [50 Hz] 1.5 N·m [60 Hz] | Variable Speed Range (r/min) - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | Request Quote | CAD - |
List Price
- $259.00 |
Add To Cart
Request Quote |
ES02 / 5IK40RGN-CW2E / 5GN6SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 12.3 lb-in [60 Hz] 14.1 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.6 N·m [50 Hz] | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Request Quote | CAD - |
List Price
- $305.00 |
Add To Cart
Request Quote |
ES01 / VSR540A2-50U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 122 lb-in 13.8 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
List Price
- $294.00 |
Add To Cart
Request Quote |
ES02 / VSR540C2-50E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 122 lb-in 13.8 N·m | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Request Quote | CAD - |
List Price
- $297.00 |
Add To Cart
Request Quote |
ES02 / VSI425C2-100E | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 122 lb-in [60 Hz] 141 lb-in [50 Hz] 13.8 N·m [60 Hz] 16 N·m [50 Hz] | Variable Speed Range (r/min) - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Request Quote | CAD - |
List Price
- $267.00 |
Add To Cart
Request Quote |
ES02 / VSI560C-36E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 125 lb-in [50 Hz] 134 lb-in [60 Hz] 14.2 N·m [50 Hz] 15.2 N·m [60 Hz] | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | CAD - |
List Price
- $414.00 |
Add To Cart
Request Quote |
ES01 / VSI425A2-90U | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 126 lb-in 14.3 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $264.00 |
Add To Cart
Request Quote |
ES02 / VSR590C-25E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 127 lb-in [50 Hz] 138 lb-in [60 Hz] 14.4 N·m [50 Hz] 15.7 N·m [60 Hz] | Variable Speed Range (r/min) - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | Request Quote | CAD - |
List Price
- $493.00 |
Add To Cart
Request Quote |
ES02 / VSI540C2-60E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 127 lb-in [60 Hz] 146 lb-in [50 Hz] 14.4 N·m [60 Hz] 16.5 N·m [50 Hz] | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Request Quote | CAD - |
List Price
- $291.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-75U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 128 lb-in 14.5 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU6RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $457.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU6RH | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Request Quote | CAD - |
List Price
- $463.00 |
Add To Cart
Request Quote |
ES01 / 5RK60RGU-AWU / 5GU6RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $465.00 |
Add To Cart
Request Quote |
ES02 / 5RK60RGU-CWE / 5GU6RH | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Request Quote | CAD - |
List Price
- $470.00 |
Add To Cart
Request Quote |