This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
ES01 / VSI540A2-5U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 8.8 lb-in 1 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $276.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-6U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 10.6 lb-in 1.2 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $276.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-7.5U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $276.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-9U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 15.9 lb-in 1.8 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $276.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-12.5U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 22 lb-in 2.5 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $276.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-15U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 26 lb-in 3 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote | CAD - |
List Price
- $276.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-18U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 31 lb-in 3.6 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $276.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-25U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 42 lb-in 4.8 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-30U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 51 lb-in 5.8 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-36U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 61 lb-in 7 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-50U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 85 lb-in 9.7 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-60U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 102 lb-in 11.6 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-75U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 128 lb-in 14.5 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-90U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 153 lb-in 17.4 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-100U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 171 lb-in 19.4 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
List Price
- $287.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-120U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 193 lb-in 21.9 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Request Quote | CAD - |
List Price
- $298.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-150U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 241 lb-in 27.3 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Request Quote | CAD - |
List Price
- $298.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-180U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 260 lb-in 30 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
List Price
- $298.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-250U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 260 lb-in 30 N·m | Variable Speed Range (r/min) - 0.3 ~ 6.4 | Request Quote | CAD - |
List Price
- $331.00 |
Add To Cart
Request Quote |
ES01 / VSI540A2-300U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 260 lb-in 30 N·m | Variable Speed Range (r/min) - 0.3 ~ 5.3 | Request Quote | CAD - |
List Price
- $331.00 |
Add To Cart
Request Quote |
ES02 / VSI540C2-5E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 11.5 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.3 N·m [60 Hz] 1.4 N·m [50 Hz] | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Request Quote | CAD - |
List Price
- $280.00 |
Add To Cart
Request Quote |
ES02 / VSI540C2-6E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 13.2 lb-in [60 Hz] 15 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.7 N·m [50 Hz] | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Request Quote | CAD - |
List Price
- $280.00 |
Add To Cart
Request Quote |
ES02 / VSI540C2-7.5E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 16.8 lb-in [60 Hz] 19.4 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.2 N·m [50 Hz] | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Request Quote | CAD - |
List Price
- $280.00 |
Add To Cart
Request Quote |
ES02 / VSI540C2-9E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 20 lb-in [60 Hz] 23 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.6 N·m [50 Hz] | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Request Quote | CAD - |
List Price
- $280.00 |
Add To Cart
Request Quote |
ES02 / VSI540C2-12.5E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 28 lb-in [60 Hz] 31 lb-in [50 Hz] 3.2 N·m [60 Hz] 3.6 N·m [50 Hz] | Variable Speed Range (r/min) - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Request Quote | CAD - |
List Price
- $280.00 |
Add To Cart
Request Quote |