This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / VSR560C-250E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 260 lb-in 30 N·m | Variable Speed Range (r/min) - 0.3 ~ 5 [50 Hz] 0.3 ~ 6.4 [60 Hz] | Request Quote | CAD - |
List Price
- $465.00 |
Add To Cart
Request Quote |
ES01 / VSR590A-7.5U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 43 lb-in 4.9 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $464.00 |
Add To Cart
Request Quote |
ES01 / VSR590A-12.5U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 72 lb-in 8.2 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $466.00 |
Add To Cart
Request Quote |
ES01 / VSR590A-25U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 138 lb-in 15.7 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | CAD - |
List Price
- $488.00 |
Add To Cart
Request Quote |
ES01 / VSR590A-50U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 270 lb-in 31.4 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
List Price
- $488.00 |
Add To Cart
Request Quote |
ES01 / VSR590A-75U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 350 lb-in 40 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $497.00 |
Add To Cart
Request Quote |
ES01 / VSR590A-100U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 350 lb-in 40 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
List Price
- $497.00 |
Add To Cart
Request Quote |
ES01 / VSR590A-150U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 350 lb-in 40 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Request Quote | CAD - |
List Price
- $497.00 |
Add To Cart
Request Quote |
ES02 / VSR590C-7.5E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 39 lb-in [50 Hz] 43 lb-in [60 Hz] 4.5 N·m [50 Hz] 4.9 N·m [60 Hz] | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Request Quote | CAD - |
List Price
- $469.00 |
Add To Cart
Request Quote |
ES02 / VSR590C-12.5E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 66 lb-in [50 Hz] 72 lb-in [60 Hz] 7.5 N·m [50 Hz] 8.2 N·m [60 Hz] | Variable Speed Range (r/min) - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Request Quote | CAD - |
List Price
- $471.00 |
Add To Cart
Request Quote |
ES02 / VSR590C-25E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 127 lb-in [50 Hz] 138 lb-in [60 Hz] 14.4 N·m [50 Hz] 15.7 N·m [60 Hz] | Variable Speed Range (r/min) - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | Request Quote | CAD - |
List Price
- $493.00 |
Add To Cart
Request Quote |
ES02 / VSR590C-50E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 250 lb-in [50 Hz] 270 lb-in [60 Hz] 28.8 N·m [50 Hz] 31.4 N·m [60 Hz] | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Request Quote | CAD - |
List Price
- $493.00 |
Add To Cart
Request Quote |
ES02 / VSR590C-75E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 350 lb-in 40 N·m | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Request Quote | CAD - |
List Price
- $502.00 |
Add To Cart
Request Quote |
ES02 / VSR590C-100E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 350 lb-in 40 N·m | Variable Speed Range (r/min) - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Request Quote | CAD - |
List Price
- $502.00 |
Add To Cart
Request Quote |
ES02 / VSR590C-150E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 350 lb-in 40 N·m | Variable Speed Range (r/min) - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Request Quote | CAD - |
List Price
- $502.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RA-AW2U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 1.94 lb-in 0.0225 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $205.00 |
Add To Cart
Request Quote |
ES02 / 5IK40RA-CW2E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 2.44 lb-in [60 Hz] 2.81 lb-in [50 Hz] 0.028 N·m [60 Hz] 0.032 N·m [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $208.00 |
Add To Cart
Request Quote |
ES01 / 5RK40RA-AW2U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 2.81 lb-in 0.032 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $213.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RA-CW2E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 2.81 lb-in 0.032 N·m | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $216.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN3SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 4.8 lb-in 0.55 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN3.6SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 5.8 lb-in 0.66 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN5SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 8 lb-in 0.91 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN6SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN7.5SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RGN-AW2U / 5GN9SA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 14.1 lb-in 1.6 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $302.00 |
Add To Cart
Request Quote |