This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
ES02 / VSR425C2-9E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 15 lb-in 1.7 N·m | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Request Quote | CAD - |
List Price
- $259.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-12.5E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 20 lb-in 2.3 N·m | Variable Speed Range (r/min) - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Request Quote | CAD - |
List Price
- $259.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-15E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 24 lb-in 2.8 N·m | Variable Speed Range (r/min) - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | Request Quote | CAD - |
List Price
- $259.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-18E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 29 lb-in 3.3 N·m | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Request Quote | CAD - |
List Price
- $259.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-25E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 40 lb-in 4.6 N·m | Variable Speed Range (r/min) - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-30E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 46 lb-in 5.3 N·m | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-36E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 55 lb-in 6.3 N·m | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-50E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 77 lb-in 8.8 N·m | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-60E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 93 lb-in 10.6 N·m | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-75E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 116 lb-in 13.2 N·m | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-90E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 140 lb-in 15.9 N·m | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-100E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-120E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-150E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-180E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Request Quote | CAD - |
List Price
- $273.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-250E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.3 ~ 5 [50 Hz] 0.3 ~ 6.4 [60 Hz] | Request Quote | CAD - |
List Price
- $299.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-300E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] | Request Quote | CAD - |
List Price
- $299.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-360E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.2 ~ 3 [50 Hz] 0.2 ~ 4.4 [60 Hz] | Request Quote | CAD - |
List Price
- $299.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RA-AW2U | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.63 lb-in 0.0185 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $184.00 |
Add To Cart
Request Quote |
ES02 / 4IK25RA-CW2E | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.38 lb-in [60 Hz] 1.81 lb-in [50 Hz] 0.016 N·m [60 Hz] 0.0205 N·m [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $188.00 |
Add To Cart
Request Quote |
ES01 / 4RK25RA-AW2U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.81 lb-in 0.0205 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $192.00 |
Add To Cart
Request Quote |
ES02 / 4RK25RA-CW2E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.81 lb-in 0.0205 N·m | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $197.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN3SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 3.9 lb-in 0.45 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Request Quote | CAD - |
List Price
- $267.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN3.6SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 4.7 lb-in 0.54 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Request Quote | CAD - |
List Price
- $267.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RGN-AW2U / 4GN5SA | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 6.6 lb-in 0.75 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $267.00 |
Add To Cart
Request Quote |