This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
ES02 / VSI425C2-250E | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.3 ~ 5 [50 Hz] 0.3 ~ 6.4 [60 Hz] | Request Quote | CAD - |
List Price
- $293.00 |
Add To Cart
Request Quote |
ES02 / VSI425C2-300E | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] | Request Quote | CAD - |
List Price
- $293.00 |
Add To Cart
Request Quote |
ES02 / VSI425C2-360E | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.2 ~ 3 [50 Hz] 0.2 ~ 4.4 [60 Hz] | Request Quote | CAD - |
List Price
- $293.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-5U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 8.1 lb-in 0.92 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $255.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-6U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $255.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-7.5U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $255.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-9U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 15 lb-in 1.7 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $255.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-12.5U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 20 lb-in 2.3 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $255.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-15U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 24 lb-in 2.8 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote | CAD - |
List Price
- $255.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-18U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 29 lb-in 3.3 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $255.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-25U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 40 lb-in 4.6 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | CAD - |
List Price
- $261.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-30U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 46 lb-in 5.3 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
List Price
- $261.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-36U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 55 lb-in 6.3 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $261.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-50U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 77 lb-in 8.8 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
List Price
- $269.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-60U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 93 lb-in 10.6 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote | CAD - |
List Price
- $269.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-75U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 116 lb-in 13.2 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $269.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-90U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 140 lb-in 15.9 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $269.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-100U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
List Price
- $269.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-120U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Request Quote | CAD - |
List Price
- $269.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-150U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Request Quote | CAD - |
List Price
- $269.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-180U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
List Price
- $269.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-250U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.3 ~ 6.4 | Request Quote | CAD - |
List Price
- $295.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-300U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.3 ~ 5.3 | Request Quote | CAD - |
List Price
- $295.00 |
Add To Cart
Request Quote |
ES01 / VSR425A2-360U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 141 lb-in 16 N·m | Variable Speed Range (r/min) - 0.2 ~ 4.4 | Request Quote | CAD - |
List Price
- $295.00 |
Add To Cart
Request Quote |
ES02 / VSR425C2-5E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 8.1 lb-in 0.92 N·m | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Request Quote | CAD - |
List Price
- $259.00 |
Add To Cart
Request Quote |