This category has 1,348 items. Only the first 1000 records are returned.

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
501 - 525 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

Add To Cart / Contact Sales
Sort by
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] Request Quote - -
$296.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] Request Quote - -
$296.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] Request Quote - -
$296.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] Request Quote - -
$296.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 3/8 in. - 2.4 lb-in  0.28 N·m   - 30 ~ 533 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3.6 :1 - 3/8 in. - 2.9 lb-in  0.33 N·m   - 25 ~ 444 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - 3/8 in. - 4 lb-in  0.46 N·m   - 18 ~ 320 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 6 :1 - 3/8 in. - 4.9 lb-in  0.56 N·m   - 15 ~ 266 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 7.5 :1 - 3/8 in. - 6.1 lb-in  0.69 N·m   - 12 ~ 213 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 9 :1 - 3/8 in. - 7.3 lb-in  0.83 N·m   - 10 ~ 177 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 12.5 :1 - 3/8 in. - 12.3 lb-in  1.4 N·m   - 7.2 ~ 128 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - 3/8 in. - 15 lb-in  1.7 N·m   - 6 ~ 106 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 18 :1 - 3/8 in. - 17.7 lb-in  2 N·m   - 5 ~ 88 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - 3/8 in. - 24 lb-in  2.8 N·m   - 3.6 ~ 64 Request Quote - -
$273.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - 3/8 in. - 29 lb-in  3.3 N·m   - 3 ~ 53 Request Quote - -
$273.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 36 :1 - 3/8 in. - 35 lb-in  4 N·m   - 2.5 ~ 44 Request Quote - -
$273.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - 3/8 in. - 49 lb-in  5.6 N·m   - 1.8 ~ 32 Request Quote - -
$282.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - 3/8 in. - 59 lb-in  6.7 N·m   - 1.5 ~ 26 Request Quote - -
$282.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 75 :1 - 3/8 in. - 70 lb-in  8 N·m   - 1.2 ~ 21 Request Quote - -
$282.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 90 :1 - 3/8 in. - 70 lb-in  8 N·m   - 1 ~ 17 Request Quote - -
$282.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.9 ~ 16 Request Quote - -
$282.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.75 ~ 13 Request Quote - -
$282.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 150 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.6 ~ 10 Request Quote - -
$282.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 180 :1 - 3/8 in. - 70 lb-in  8 N·m   - 0.5 ~ 8.8 Request Quote - -
$282.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 3/8 in. - 2 lb-in  0.23 N·m   - 30 ~ 533 Request Quote - -
$269.00
Add To Cart
Request Quote
501 - 525 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved