This category has 1,348 items. Only the first 1000 records are returned.

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
651 - 675 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

Add To Cart / Contact Sales
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - 15 mm - 13.2 lb-in  1.5 N·m   - 7.2 ~ 128 Request Quote - -
$293.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 15 mm - 15.9 lb-in  1.8 N·m   - 6 ~ 106 Request Quote - -
$293.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - 15 mm - 19.4 lb-in  2.2 N·m   - 5 ~ 88 Request Quote - -
$293.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - 15 mm - 27 lb-in  3.1 N·m   - 3.6 ~ 64 Request Quote - -
$300.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 15 mm - 32 lb-in  3.7 N·m   - 3 ~ 53 Request Quote - -
$300.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - 15 mm - 38 lb-in  4.4 N·m   - 2.5 ~ 44 Request Quote - -
$300.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 15 mm - 54 lb-in  6.2 N·m   - 1.8 ~ 32 Request Quote - -
$310.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - 15 mm - 65 lb-in  7.4 N·m   - 1.5 ~ 26 Request Quote - -
$310.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 75 :1 - 15 mm - 70 lb-in  8 N·m   - 1.2 ~ 21 Request Quote - -
$310.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - 15 mm - 70 lb-in  8 N·m   - 1 ~ 17 Request Quote - -
$310.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 15 mm - 70 lb-in  8 N·m   - 0.9 ~ 16 Request Quote - -
$310.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - 15 mm - 70 lb-in  8 N·m   - 0.75 ~ 13 Request Quote - -
$310.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 150 :1 - 15 mm - 70 lb-in  8 N·m   - 0.6 ~ 10 Request Quote - -
$310.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - 15 mm - 70 lb-in  8 N·m   - 0.5 ~ 8.8 Request Quote - -
$310.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 19.4 lb-in  2.2 N·m   - 18 ~ 320 Request Quote - -
$398.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 23 lb-in  2.6 N·m   - 15 ~ 266 Request Quote - -
$398.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 35 lb-in  4 N·m   - 10 ~ 177 Request Quote - -
$398.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 58 lb-in  6.6 N·m   - 6 ~ 106 Request Quote - -
$398.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 69 lb-in  7.9 N·m   - 5 ~ 88 Request Quote - -
$398.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 111 lb-in  12.6 N·m   - 3 ~ 53 Request Quote - -
$409.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 134 lb-in  15.2 N·m   - 2.5 ~ 44 Request Quote - -
$409.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 220 lb-in  25.3 N·m   - 1.5 ~ 26 Request Quote - -
$409.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 260 lb-in  30 N·m   - 1 ~ 17 Request Quote - -
$409.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 260 lb-in  30 N·m   - 0.75 ~ 13 Request Quote - -
$420.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 260 lb-in  30 N·m   - 0.5 ~ 8.8 Request Quote - -
$420.00
Add To Cart
Request Quote
651 - 675 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved