This category has 1,348 items. Only the first 1000 records are returned.

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
726 - 750 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

Add To Cart / Contact Sales
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 58 lb-in  6.6 N·m   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Request Quote - -
$410.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 69 lb-in  7.9 N·m   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] Request Quote - -
$410.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 111 lb-in  12.6 N·m   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] Request Quote - -
$421.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 134 lb-in  15.2 N·m   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Request Quote - -
$421.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 220 lb-in  25.3 N·m   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] Request Quote - -
$421.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 260 lb-in  30 N·m   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] Request Quote - -
$421.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 260 lb-in  30 N·m   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] Request Quote - -
$432.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 260 lb-in  30 N·m   - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] Request Quote - -
$432.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - 260 lb-in  30 N·m   - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] Request Quote - -
$465.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 29 lb-in  3.3 N·m   - 18 ~ 320 Request Quote - -
$464.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 34 lb-in  3.9 N·m   - 15 ~ 266 Request Quote - -
$464.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 52 lb-in  5.9 N·m   - 10 ~ 177 Request Quote - -
$464.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 87 lb-in  9.9 N·m   - 6 ~ 106 Request Quote - -
$466.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 100 lb-in  11.3 N·m   - 5 ~ 88 Request Quote - -
$479.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 166 lb-in  18.8 N·m   - 3 ~ 53 Request Quote - -
$488.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 200 lb-in  22.6 N·m   - 2.5 ~ 44 Request Quote - -
$488.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 330 lb-in  37.7 N·m   - 1.5 ~ 26 Request Quote - -
$488.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 350 lb-in  40 N·m   - 1 ~ 17 Request Quote - -
$497.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 350 lb-in  40 N·m   - 0.75 ~ 13 Request Quote - -
$497.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 350 lb-in  40 N·m   - 0.5 ~ 8.8 Request Quote - -
$497.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 26 lb-in [50 Hz]  29 lb-in [60 Hz]  3 N·m [50 Hz]  3.3 N·m [60 Hz]   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] Request Quote - -
$469.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 31 lb-in [50 Hz]  34 lb-in [60 Hz]  3.6 N·m [50 Hz]  3.9 N·m [60 Hz]   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Request Quote - -
$469.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 47 lb-in [50 Hz]  52 lb-in [60 Hz]  5.4 N·m [50 Hz]  5.9 N·m [60 Hz]   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] Request Quote - -
$469.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 79 lb-in [50 Hz]  87 lb-in [60 Hz]  9 N·m [50 Hz]  9.9 N·m [60 Hz]   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Request Quote - -
$471.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 100 lb-in [60 Hz]  92 lb-in [50 Hz]  10.4 N·m [50 Hz]  11.3 N·m [60 Hz]   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] Request Quote - -
$484.00
Add To Cart
Request Quote
726 - 750 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved