This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ES01 / 5IK60RGU-AWU / 5GU90KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $455.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU100KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
List Price
- $455.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU120KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Request Quote | CAD - |
List Price
- $455.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU150KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Request Quote | CAD - |
List Price
- $455.00 |
Add To Cart
Request Quote |
ES01 / 5IK60RGU-AWU / 5GU180KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
List Price
- $455.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU3KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 10.6 lb-in [60 Hz] 9.7 lb-in [50 Hz] 1.1 N·m [50 Hz] 1.2 N·m [60 Hz] | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Request Quote | CAD - |
List Price
- $428.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU3.6KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 11.5 lb-in [50 Hz] 12.3 lb-in [60 Hz] 1.3 N·m [50 Hz] 1.4 N·m [60 Hz] | Variable Speed Range (r/min) - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | Request Quote | CAD - |
List Price
- $428.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU5KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 16.8 lb-in [50 Hz] 17.7 lb-in [60 Hz] 1.9 N·m [50 Hz] 2 N·m [60 Hz] | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Request Quote | CAD - |
List Price
- $428.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU6KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 19.4 lb-in [50 Hz] 21 lb-in [60 Hz] 2.2 N·m [50 Hz] 2.4 N·m [60 Hz] | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Request Quote | CAD - |
List Price
- $428.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU7.5KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 24 lb-in [50 Hz] 26 lb-in [60 Hz] 2.8 N·m [50 Hz] 3 N·m [60 Hz] | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Request Quote | CAD - |
List Price
- $428.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU9KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 30 lb-in [50 Hz] 31 lb-in [60 Hz] 3.4 N·m [50 Hz] 3.6 N·m [60 Hz] | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Request Quote | CAD - |
List Price
- $428.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU12.5KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 37 lb-in [50 Hz] 39 lb-in [60 Hz] 4.2 N·m [50 Hz] 4.5 N·m [60 Hz] | Variable Speed Range (r/min) - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Request Quote | CAD - |
List Price
- $443.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU15KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 44 lb-in [50 Hz] 47 lb-in [60 Hz] 5 N·m [50 Hz] 5.4 N·m [60 Hz] | Variable Speed Range (r/min) - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | Request Quote | CAD - |
List Price
- $443.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU18KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 53 lb-in [50 Hz] 56 lb-in [60 Hz] 6 N·m [50 Hz] 6.4 N·m [60 Hz] | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Request Quote | CAD - |
List Price
- $443.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU25KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 67 lb-in [50 Hz] 71 lb-in [60 Hz] 7.6 N·m [50 Hz] 8.1 N·m [60 Hz] | Variable Speed Range (r/min) - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | Request Quote | CAD - |
List Price
- $452.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU30KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 80 lb-in [50 Hz] 85 lb-in [60 Hz] 9.1 N·m [50 Hz] 9.7 N·m [60 Hz] | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Request Quote | CAD - |
List Price
- $452.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU36KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 102 lb-in [60 Hz] 96 lb-in [50 Hz] 10.9 N·m [50 Hz] 11.6 N·m [60 Hz] | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | CAD - |
List Price
- $452.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU50KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 134 lb-in [50 Hz] 143 lb-in [60 Hz] 15.2 N·m [50 Hz] 16.2 N·m [60 Hz] | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Request Quote | CAD - |
List Price
- $452.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU60KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 161 lb-in [50 Hz] 171 lb-in [60 Hz] 18.2 N·m [50 Hz] 19.4 N·m [60 Hz] | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Request Quote | CAD - |
List Price
- $452.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU75KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Request Quote | CAD - |
List Price
- $461.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU90KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Request Quote | CAD - |
List Price
- $461.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU100KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Request Quote | CAD - |
List Price
- $461.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU120KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Request Quote | CAD - |
List Price
- $461.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU150KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Request Quote | CAD - |
List Price
- $461.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RGU-CWE / 5GU180KA | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Request Quote | CAD - |
List Price
- $461.00 |
Add To Cart
Request Quote |