This category has 1,348 items. Only the first 1000 records are returned.
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / 2IK6RGN-CW2E / 2GN120SA | Motor - Induction | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 26 lb-in 3 N·m | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Request Quote | CAD - |
List Price
- $262.00 |
Add To Cart
Request Quote |
ES02 / 2IK6RGN-CW2E / 2GN150SA | Motor - Induction | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 26 lb-in 3 N·m | Variable Speed Range (r/min) - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Request Quote | CAD - |
List Price
- $262.00 |
Add To Cart
Request Quote |
ES02 / 2IK6RGN-CW2E / 2GN180SA | Motor - Induction | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 26 lb-in 3 N·m | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Request Quote | CAD - |
List Price
- $262.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN3SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 1.06 lb-in 0.12 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Request Quote | CAD - |
List Price
- $250.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN3.6SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 1.32 lb-in 0.15 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Request Quote | CAD - |
List Price
- $250.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN5SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 1.77 lb-in 0.2 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $250.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN6SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 2.1 lb-in 0.24 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $250.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN7.5SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 2.6 lb-in 0.3 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
List Price
- $250.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN9SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 3.1 lb-in 0.36 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $250.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN12.5SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 4.5 lb-in 0.51 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
List Price
- $250.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN15SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 5.3 lb-in 0.61 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote | CAD - |
List Price
- $250.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN18SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 6.4 lb-in 0.73 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $250.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN25SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 8 lb-in 0.91 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | CAD - |
List Price
- $257.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN30SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
List Price
- $257.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN36SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
List Price
- $257.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN50SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 15 lb-in 1.7 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN60SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 17.7 lb-in 2 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN75SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 22 lb-in 2.5 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN90SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 26 lb-in 3 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN100SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 26 lb-in 3 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN120SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 26 lb-in 3 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN150SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 26 lb-in 3 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RGN-AW2U / 2GN180SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 26 lb-in 3 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
List Price
- $265.00 |
Add To Cart
Request Quote |
ES02 / 2RK6RGN-CW2E / 2GN3SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 0.97 lb-in [50 Hz] 1.06 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.12 N·m [60 Hz] | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Request Quote | CAD - |
List Price
- $253.00 |
Add To Cart
Request Quote |
ES02 / 2RK6RGN-CW2E / 2GN3.6SA | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 1.15 lb-in [50 Hz] 1.32 lb-in [60 Hz] 0.13 N·m [50 Hz] 0.15 N·m [60 Hz] | Variable Speed Range (r/min) - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | Request Quote | CAD - |
List Price
- $253.00 |
Add To Cart
Request Quote |