This category has 1,348 items. Only the first 1000 records are returned.

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
76 - 100 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

Add To Cart / Contact Sales
Sort by
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 5.8 lb-in  0.66 N·m   - 25 ~ 444 Request Quote - -
$302.00
Add To Cart
Request Quote
- Induction - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.06 lb-in [50 Hz]  1.32 lb-in [60 Hz]  0.12 N·m [50 Hz]  0.15 N·m [60 Hz]   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$247.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 3 lb-in [50 Hz]  3.1 lb-in [60 Hz]  0.34 N·m [50 Hz]  0.36 N·m [60 Hz]   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$259.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 4.1 lb-in [60 Hz]  5.3 lb-in [50 Hz]  0.47 N·m [60 Hz]  0.6 N·m [50 Hz]   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$271.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 7.2 lb-in [60 Hz]  8.2 lb-in [50 Hz]  0.82 N·m [60 Hz]  0.93 N·m [50 Hz]   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$305.00
Add To Cart
Request Quote
- Reversible - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.32 lb-in  0.15 N·m   - 25 ~ 444 Request Quote - -
$250.00
Add To Cart
Request Quote
- Reversible - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 3.1 lb-in  0.36 N·m   - 25 ~ 444 Request Quote - -
$263.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 5.3 lb-in  0.6 N·m   - 25 ~ 444 Request Quote - -
$275.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 8.2 lb-in  0.93 N·m   - 25 ~ 444 Request Quote - -
$310.00
Add To Cart
Request Quote
- Reversible - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.15 lb-in [50 Hz]  1.32 lb-in [60 Hz]  0.13 N·m [50 Hz]  0.15 N·m [60 Hz]   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$253.00
Add To Cart
Request Quote
- Reversible - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 3.1 lb-in  0.36 N·m   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$265.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 5.3 lb-in  0.6 N·m   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$280.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 8.2 lb-in  0.93 N·m   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$313.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3.6 :1 - 3/8 in. - 2.9 lb-in  0.33 N·m   - 25 ~ 444 Request Quote - -
$265.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3.6 :1 - 3/8 in. - 2.3 lb-in  0.27 N·m   - 25 ~ 444 Request Quote - -
$269.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 15 mm - 2.3 lb-in  0.27 N·m   - 25 ~ 444 Request Quote - -
$280.00
Add To Cart
Request Quote
- Induction - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 15 mm - 1.94 lb-in  0.22 N·m   - 25 ~ 444 Request Quote - -
$284.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3.6 :1 - 3/8 in. - 4.8 lb-in  0.55 N·m   - 25 ~ 444 Request Quote - -
$313.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3.6 :1 - 3/8 in. - 5.6 lb-in  0.64 N·m   - 25 ~ 444 Request Quote - -
$316.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 15 mm - 3.6 lb-in  0.41 N·m   - 25 ~ 444 Request Quote - -
$328.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 15 mm - 4.1 lb-in  0.47 N·m   - 25 ~ 444 Request Quote - -
$331.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3.6 :1 - 3/8 in. - 3.2 lb-in  0.37 N·m   - 25 ~ 444 Request Quote - -
$273.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3.6 :1 - 3/8 in. - 3.2 lb-in  0.37 N·m   - 25 ~ 444 Request Quote - -
$278.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 15 mm - 2.6 lb-in  0.3 N·m   - 25 ~ 444 Request Quote - -
$288.00
Add To Cart
Request Quote
- Reversible - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 15 mm - 2.6 lb-in  0.3 N·m   - 25 ~ 444 Request Quote - -
$293.00
Add To Cart
Request Quote
76 - 100 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved