This category has 1,348 items. Only the first 1000 records are returned.

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
26 - 50 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

Add To Cart / Contact Sales
Sort by
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 34 lb-in  3.9 N·m   - 15 ~ 266 Request Quote - -
$456.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 52 lb-in  5.9 N·m   - 10 ~ 177 Request Quote - -
$456.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 87 lb-in  9.9 N·m   - 6 ~ 106 Request Quote - -
$458.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 100 lb-in  11.3 N·m   - 5 ~ 88 Request Quote - -
$471.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 166 lb-in  18.8 N·m   - 3 ~ 53 Request Quote - -
$480.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 200 lb-in  22.6 N·m   - 2.5 ~ 44 Request Quote - -
$480.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 330 lb-in  37.7 N·m   - 1.5 ~ 26 Request Quote - -
$480.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 350 lb-in  40 N·m   - 1 ~ 17 Request Quote - -
$489.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 350 lb-in  40 N·m   - 0.75 ~ 13 Request Quote - -
$489.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 350 lb-in  40 N·m   - 0.5 ~ 8.8 Request Quote - -
$489.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 28 lb-in [50 Hz]  29 lb-in [60 Hz]  3.2 N·m [50 Hz]  3.3 N·m [60 Hz]   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] Request Quote - -
$461.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 34 lb-in  3.9 N·m   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Request Quote - -
$461.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 51 lb-in [50 Hz]  52 lb-in [60 Hz]  5.8 N·m [50 Hz]  5.9 N·m [60 Hz]   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] Request Quote - -
$461.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 85 lb-in [50 Hz]  87 lb-in [60 Hz]  9.7 N·m [50 Hz]  9.9 N·m [60 Hz]   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Request Quote - -
$463.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 100 lb-in [60 Hz]  98 lb-in [50 Hz]  11.1 N·m [50 Hz]  11.3 N·m [60 Hz]   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] Request Quote - -
$476.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 164 lb-in [50 Hz]  166 lb-in [60 Hz]  18.6 N·m [50 Hz]  18.8 N·m [60 Hz]   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] Request Quote - -
$485.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 197 lb-in [50 Hz]  200 lb-in [60 Hz]  22.3 N·m [50 Hz]  22.6 N·m [60 Hz]   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Request Quote - -
$485.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 320 lb-in [50 Hz]  330 lb-in [60 Hz]  37.2 N·m [50 Hz]  37.7 N·m [60 Hz]   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] Request Quote - -
$485.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 350 lb-in  40 N·m   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] Request Quote - -
$494.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 350 lb-in  40 N·m   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] Request Quote - -
$494.00
Add To Cart
Request Quote
- Induction - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 350 lb-in  40 N·m   - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] Request Quote - -
$494.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 19.4 lb-in  2.2 N·m   - 18 ~ 320 Request Quote - -
$405.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 23 lb-in  2.6 N·m   - 15 ~ 266 Request Quote - -
$405.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 35 lb-in  4 N·m   - 10 ~ 177 Request Quote - -
$405.00
Add To Cart
Request Quote
- Reversible - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 58 lb-in  6.6 N·m   - 6 ~ 106 Request Quote - -
$405.00
Add To Cart
Request Quote
26 - 50 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved