This category has 1,348 items. Only the first 1000 records are returned.
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
![]()
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ES01 / VSI206A2-5U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 2 lb-in 0.23 N·m | Variable Speed Range (r/min) N/A 18 ~ 320 | QUOTE | CAD N/A |
List Price
N/A $228.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-6U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 2.3 lb-in 0.27 N·m | Variable Speed Range (r/min) N/A 15 ~ 266 | QUOTE | CAD N/A |
List Price
N/A $228.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-7.5U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 3 lb-in 0.34 N·m | Variable Speed Range (r/min) N/A 12 ~ 213 | QUOTE | CAD N/A |
List Price
N/A $228.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-9U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 3.6 lb-in 0.41 N·m | Variable Speed Range (r/min) N/A 10 ~ 177 | QUOTE | CAD N/A |
List Price
N/A $228.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-12.5U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 12.5 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 4.9 lb-in 0.56 N·m | Variable Speed Range (r/min) N/A 7.2 ~ 128 | QUOTE | CAD N/A |
List Price
N/A $228.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-15U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 6 lb-in 0.68 N·m | Variable Speed Range (r/min) N/A 6 ~ 106 | QUOTE | CAD N/A |
List Price
N/A $228.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-18U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 18 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 7.1 lb-in 0.81 N·m | Variable Speed Range (r/min) N/A 5 ~ 88 | QUOTE | CAD N/A |
List Price
N/A $228.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-25U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) N/A 3.6 ~ 64 | QUOTE | CAD N/A |
List Price
N/A $234.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-30U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) N/A 3 ~ 53 | QUOTE | CAD N/A |
List Price
N/A $234.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-36U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 36 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) N/A 2.5 ~ 44 | QUOTE | CAD N/A |
List Price
N/A $234.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-50U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 19.4 lb-in 2.2 N·m | Variable Speed Range (r/min) N/A 1.8 ~ 32 | QUOTE | CAD N/A |
List Price
N/A $242.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-60U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 23 lb-in 2.6 N·m | Variable Speed Range (r/min) N/A 1.5 ~ 26 | QUOTE | CAD N/A |
List Price
N/A $242.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-75U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 75 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 28 lb-in 3.2 N·m | Variable Speed Range (r/min) N/A 1.2 ~ 21 | QUOTE | CAD N/A |
List Price
N/A $242.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-90U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 90 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 34 lb-in 3.9 N·m | Variable Speed Range (r/min) N/A 1 ~ 17 | QUOTE | CAD N/A |
List Price
N/A $242.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-100U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 38 lb-in 4.3 N·m | Variable Speed Range (r/min) N/A 0.9 ~ 16 | QUOTE | CAD N/A |
List Price
N/A $242.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-120U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 46 lb-in 5.2 N·m | Variable Speed Range (r/min) N/A 0.75 ~ 13 | QUOTE | CAD N/A |
List Price
N/A $242.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-150U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 150 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 53 lb-in 6 N·m | Variable Speed Range (r/min) N/A 0.6 ~ 10 | QUOTE | CAD N/A |
List Price
N/A $242.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-180U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 53 lb-in 6 N·m | Variable Speed Range (r/min) N/A 0.5 ~ 8.8 | QUOTE | CAD N/A |
List Price
N/A $242.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-250U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 250 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 53 lb-in 6 N·m | Variable Speed Range (r/min) N/A 0.3 ~ 6.4 | QUOTE | CAD N/A |
List Price
N/A $265.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-300U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 53 lb-in 6 N·m | Variable Speed Range (r/min) N/A 0.3 ~ 5.3 | QUOTE | CAD N/A |
List Price
N/A $265.00 |
Add To Cart
Request Quote |
| ES01 / VSI206A2-360U | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 110/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 360 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 53 lb-in 6 N·m | Variable Speed Range (r/min) N/A 0.2 ~ 4.4 | QUOTE | CAD N/A |
List Price
N/A $265.00 |
Add To Cart
Request Quote |
| ES02 / VSI206C2-5E | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 1.59 lb-in [50 Hz] 2 lb-in [60 Hz] 0.18 N·m [50 Hz] 0.23 N·m [60 Hz] | Variable Speed Range (r/min) N/A 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | QUOTE | CAD N/A |
List Price
N/A $230.00 |
Add To Cart
Request Quote |
| ES02 / VSI206C2-6E | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 6 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 1.94 lb-in [50 Hz] 2.3 lb-in [60 Hz] 0.22 N·m [50 Hz] 0.27 N·m [60 Hz] | Variable Speed Range (r/min) N/A 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | QUOTE | CAD N/A |
List Price
N/A $230.00 |
Add To Cart
Request Quote |
| ES02 / VSI206C2-7.5E | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 7.5 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 2.3 lb-in [50 Hz] 3 lb-in [60 Hz] 0.27 N·m [50 Hz] 0.34 N·m [60 Hz] | Variable Speed Range (r/min) N/A 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | QUOTE | CAD N/A |
List Price
N/A $230.00 |
Add To Cart
Request Quote |
| ES02 / VSI206C2-9E | Motor N/A Induction | Frame Size N/A 2.36 in60 mm | Output Power N/A 6 W (1/125 HP) | Power Supply N/A Single-Phase 220/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 10 mm | Permissible Torque N/A 2.8 lb-in [50 Hz] 3.6 lb-in [60 Hz] 0.32 N·m [50 Hz] 0.41 N·m [60 Hz] | Variable Speed Range (r/min) N/A 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | QUOTE | CAD N/A |
List Price
N/A $230.00 |
Add To Cart
Request Quote |