This category has 1,348 items. Only the first 1000 records are returned.

The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
176 - 200 of 1000 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

Add To Cart / Contact Sales
Sort by
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 12 mm - 24 lb-in  2.8 N·m   - 3.6 ~ 64 Request Quote - -
$246.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 12 mm - 28 lb-in  3.2 N·m   - 3 ~ 53 Request Quote - -
$246.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 12 mm - 34 lb-in  3.9 N·m   - 2.5 ~ 44 Request Quote - -
$246.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 12 mm - 47 lb-in  5.4 N·m   - 1.8 ~ 32 Request Quote - -
$253.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 12 mm - 57 lb-in  6.5 N·m   - 1.5 ~ 26 Request Quote - -
$253.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - 71 lb-in  8.1 N·m   - 1.2 ~ 21 Request Quote - -
$253.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - 85 lb-in  9.7 N·m   - 1 ~ 17 Request Quote - -
$253.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - 88 lb-in  10 N·m   - 0.9 ~ 16 Request Quote - -
$253.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - 88 lb-in  10 N·m   - 0.75 ~ 13 Request Quote - -
$253.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - 88 lb-in  10 N·m   - 0.6 ~ 10 Request Quote - -
$253.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - 88 lb-in  10 N·m   - 0.5 ~ 8.8 Request Quote - -
$253.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - 88 lb-in  10 N·m   - 0.3 ~ 6.4 Request Quote - -
$278.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - 88 lb-in  10 N·m   - 0.3 ~ 5.3 Request Quote - -
$278.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - 88 lb-in  10 N·m   - 0.2 ~ 4.4 Request Quote - -
$278.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 12 mm - 4.6 lb-in [50 Hz]  4.9 lb-in [60 Hz]  0.52 N·m [50 Hz]  0.56 N·m [60 Hz]   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] Request Quote - -
$241.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 12 mm - 5.4 lb-in [50 Hz]  6 lb-in [60 Hz]  0.62 N·m [50 Hz]  0.68 N·m [60 Hz]   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Request Quote - -
$241.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - 6.9 lb-in [50 Hz]  7.4 lb-in [60 Hz]  0.78 N·m [50 Hz]  0.84 N·m [60 Hz]   - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] Request Quote - -
$241.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 12 mm - 8.2 lb-in [50 Hz]  8.8 lb-in [60 Hz]  0.93 N·m [50 Hz]  1 N·m [60 Hz]   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] Request Quote - -
$241.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - 11.5 lb-in [50 Hz]  12.3 lb-in [60 Hz]  1.3 N·m [50 Hz]  1.4 N·m [60 Hz]   - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] Request Quote - -
$241.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 12 mm - 14.1 lb-in [50 Hz]  15 lb-in [60 Hz]  1.6 N·m [50 Hz]  1.7 N·m [60 Hz]   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Request Quote - -
$241.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 12 mm - 16.8 lb-in [50 Hz]  17.7 lb-in [60 Hz]  1.9 N·m [50 Hz]  2 N·m [60 Hz]   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] Request Quote - -
$241.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 12 mm - 23 lb-in [50 Hz]  24 lb-in [60 Hz]  2.6 N·m [50 Hz]  2.8 N·m [60 Hz]   - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] Request Quote - -
$248.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 12 mm - 26 lb-in [50 Hz]  28 lb-in [60 Hz]  3 N·m [50 Hz]  3.2 N·m [60 Hz]   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] Request Quote - -
$248.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 12 mm - 31 lb-in [50 Hz]  34 lb-in [60 Hz]  3.6 N·m [50 Hz]  3.9 N·m [60 Hz]   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Request Quote - -
$248.00
Add To Cart
Request Quote
- Induction - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 12 mm - 43 lb-in [50 Hz]  47 lb-in [60 Hz]  4.9 N·m [50 Hz]  5.4 N·m [60 Hz]   - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] Request Quote - -
$255.00
Add To Cart
Request Quote
176 - 200 of 1000 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved