Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Speed (rpm) |
Rated Torque (lb-in) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
SMK550A-GN / 5GN50KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN60KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | Rated Torque (lb-in) - 26 | $214.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN60KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN75KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.96 [60 Hz] 0.8 [50 Hz] | Rated Torque (lb-in) - 26 | $214.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN75KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.96 [60 Hz] 0.8 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN90KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.8 [60 Hz] 0.67 [50 Hz] | Rated Torque (lb-in) - 26 | $214.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN90KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.8 [60 Hz] 0.67 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN100KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | Rated Torque (lb-in) - 26 | $214.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN100KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN120KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | Rated Torque (lb-in) - 26 | $214.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN120KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN150KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.48 [60 Hz] 0.4 [50 Hz] | Rated Torque (lb-in) - 26 | $214.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN150KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.48 [60 Hz] 0.4 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |
SMK216A-GN / 2GN180KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | Rated Torque (lb-in) - 26 | $214.00 | CAD - |
Add To Cart
Request Quote |
SMK550A-GN / 5GN180KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | Rated Torque (lb-in) - 88 | $326.00 | CAD - |
Add To Cart
Request Quote |