Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic contruction of low-speed synchronous motors is the same as that of stepping motors.
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Speed (rpm) |
Rated Torque (lb-in) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SMK216A-GN / 2GN3KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 3 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 20 [50 Hz] 24 [60 Hz] | Rated Torque (lb-in) N/A 3.5 | $196.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN3.6KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 3.6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 16.67 [50 Hz] 20 [60 Hz] | Rated Torque (lb-in) N/A 4.4 | $196.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN5KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 14.4 [60 Hz] 12 [50 Hz] | Rated Torque (lb-in) N/A 6.1 | $196.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN6KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 10 [50 Hz] 12 [60 Hz] | Rated Torque (lb-in) N/A 7 | $196.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN7.5KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 7.5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 9.6 [60 Hz] 8 [50 Hz] | Rated Torque (lb-in) N/A 8.8 | $196.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN9KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 9 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 8 [60 Hz] 6.67 [50 Hz] | Rated Torque (lb-in) N/A 10.6 | $196.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN12.5KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 12.5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 5.76 [60 Hz] 4.8 [50 Hz] | Rated Torque (lb-in) N/A 13.2 | $196.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN15KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 15 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 4.8 [60 Hz] 4 [50 Hz] | Rated Torque (lb-in) N/A 15.9 | $196.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN18KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 18 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 4 [60 Hz] 3.33 [50 Hz] | Rated Torque (lb-in) N/A 16.8 | $196.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN25KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 25 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 2.88 [60 Hz] 2.4 [50 Hz] | Rated Torque (lb-in) N/A 18.5 | $203.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN30KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 30 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 2.4 [60 Hz] 2 [50 Hz] | Rated Torque (lb-in) N/A 21 | $203.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN36KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 36 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 2 [60 Hz] 1.67 [50 Hz] | Rated Torque (lb-in) N/A 24 | $203.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN50KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 50 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 1.44 [60 Hz] 1.2 [50 Hz] | Rated Torque (lb-in) N/A 26 | $214.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN60KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 60 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 1.2 [60 Hz] 1 [50 Hz] | Rated Torque (lb-in) N/A 26 | $214.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN75KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 75 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 0.96 [60 Hz] 0.8 [50 Hz] | Rated Torque (lb-in) N/A 26 | $214.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN90KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 90 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 0.8 [60 Hz] 0.67 [50 Hz] | Rated Torque (lb-in) N/A 26 | $214.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN100KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 100 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 0.72 [60 Hz] 0.6 [50 Hz] | Rated Torque (lb-in) N/A 26 | $214.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN120KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 120 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 0.6 [60 Hz] 0.5 [50 Hz] | Rated Torque (lb-in) N/A 26 | $214.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN150KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 150 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 0.48 [60 Hz] 0.4 [50 Hz] | Rated Torque (lb-in) N/A 26 | $214.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN180KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 2.22 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 180 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 0.4 [60 Hz] 0.33 [50 Hz] | Rated Torque (lb-in) N/A 26 | $214.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK550A-GN / 5GN3KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 3.35 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 3 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 20 [50 Hz] 24 [60 Hz] | Rated Torque (lb-in) N/A 12.3 | $305.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK550A-GN / 5GN3.6KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 3.35 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 3.6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 16.67 [50 Hz] 20 [60 Hz] | Rated Torque (lb-in) N/A 15 | $305.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK550A-GN / 5GN5KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 3.35 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 14.4 [60 Hz] 12 [50 Hz] | Rated Torque (lb-in) N/A 20 | $305.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK550A-GN / 5GN6KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 3.35 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 10 [50 Hz] 12 [60 Hz] | Rated Torque (lb-in) N/A 24 | $305.00 | CAD N/A |
Add To Cart
Request Quote |
| SMK550A-GN / 5GN7.5KA | N/A Low-Speed Synchronous Motor | Motor Frame Size N/A 3.35 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 7.5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Rated Speed (rpm) N/A 9.6 [60 Hz] 8 [50 Hz] | Rated Torque (lb-in) N/A 30 | $305.00 | CAD N/A |
Add To Cart
Request Quote |