Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM5100KCM-100FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 300 lb-in34 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLHM5100KCM-200FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 600 lb-in68 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 0.5 ~ 15 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-5S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 25 lb-in2.9 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-10S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 50 lb-in5.7 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-15S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 76 lb-in8.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-20S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 101 lb-in11.5 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-30S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 145 lb-in16.4 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-50S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 240 lb-in27.4 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-100S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 450 lb-in51.6 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-5SN | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 25 lb-in2.9 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-10SN | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 50 lb-in5.7 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-15SN | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 76 lb-in8.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-20SN | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 101 lb-in11.5 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-30SN | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 145 lb-in16.4 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-50SN | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 240 lb-in27.4 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM7200HW-100SN | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 450 lb-in51.6 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-5 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 3.90 lb-in0.45 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-10 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 7.9 lb-in0.9 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-15 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 12.3 lb-in1.4 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-20 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 15.9 lb-in1.8 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-30 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.6 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-50 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 38 lb-in4.3 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-100 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 53 lb-in6 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-200 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 53 lb-in6 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-5FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |