Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BXM230-10FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 7.5 lb-in0.85 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-15FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 11.5 lb-in1.3 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-20FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 15 lb-in1.7 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-30FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.6 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-50FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 38 lb-in4.3 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-100FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 75 lb-in8.5 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230-200FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 150 lb-in17 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-5 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 3.90 lb-in0.45 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-10 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 7.9 lb-in0.9 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-15 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 12.3 lb-in1.4 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-20 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 15.9 lb-in1.8 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-30 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.6 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-50 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 38 lb-in4.3 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-100 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 53 lb-in6 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-200 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 53 lb-in6 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-5FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-10FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 7.5 lb-in0.85 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-15FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 11.5 lb-in1.3 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-20FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 15 lb-in1.7 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-30FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 23 lb-in2.6 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-50FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 38 lb-in4.3 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-100FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 75 lb-in8.5 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM230M-200FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 150 lb-in17 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM460-5 | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 7.9 lb-in0.9 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BXM460-10 | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 15.9 lb-in1.8 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |