Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5120HPM-15FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5120HPM-20FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 68 lb-in7.7 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5120HPM-30FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 97 lb-in11 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5120HPM-50FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 168 lb-in19 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5120HPM-100FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 330 lb-in38 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5120HPM-200FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 680 lb-in77 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHP-10FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 47 lb-in5.4 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHP-15FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHP-20FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 95 lb-in10.8 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHP-30FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHP-50FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 230 lb-in27 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHP-100FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 470 lb-in54 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHPM-10FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 47 lb-in5.4 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHPM-15FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHPM-20FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 95 lb-in10.8 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHPM-30FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHPM-50FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 230 lb-in27 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6200SHPM-100FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 470 lb-in54 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6300SHP-10FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6300SHP-15FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 107 lb-in12.1 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6300SHP-20FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6300SHP-30FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 210 lb-in24.3 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6300SHP-50FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 350 lb-in40.5 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6300SHP-100FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 710 lb-in81 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6400SHP-5FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 46 lb-in5.3 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |