Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5120HP-20SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 71 lb-in8.1 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-30SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-50SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-100SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-200SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM015HK-5 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 1.94 lb-in0.22 N·m | Brake Type - | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM015HK-10 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 3.8 lb-in0.43 N·m | Brake Type - | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM015HK-15 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 5.7 lb-in0.65 N·m | Brake Type - | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM015HK-20 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 7.3 lb-in0.83 N·m | Brake Type - | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM015HK-30 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 10.6 lb-in1.2 N·m | Brake Type - | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM015HK-50 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 16.8 lb-in1.9 N·m | Brake Type - | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM015HK-100 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 17.7 lb-in2 N·m | Brake Type - | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-5FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4 lb-in0.46 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-10FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 8.6 lb-in0.98 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-15FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 13.2 lb-in1.5 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-20FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 17.7 lb-in2 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-30FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 25 lb-in2.9 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 100 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-50FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 60 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-100FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 86 lb-in9.8 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 30 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-200FR | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 150 lb-in17 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 15 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-5 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 4.6 lb-in0.52 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-10 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 8.8 lb-in1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-15 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 14.1 lb-in1.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-20 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 18.5 lb-in2.1 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-30 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 26 lb-in3 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 100 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |