Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM230HK-50 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 60 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HK-100 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 53 lb-in6 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 30 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-5FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 7.1 lb-in0.81 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-10FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 14.1 lb-in1.6 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-15FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 21 lb-in2.4 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-20FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 28 lb-in3.2 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-30FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 100 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-50FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 60 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-100FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 30 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-200FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 280 lb-in32.5 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 15 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-5 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 7.6 lb-in0.86 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-10 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 15 lb-in1.7 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-15 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 23 lb-in2.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-20 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 30 lb-in3.4 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-30 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 100 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-50 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 72 lb-in8.2 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 60 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM450HK-100 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 141 lb-in16 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 30 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-5S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-10S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-15S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-20S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 19.4 lb-in2.2 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-30S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 27 lb-in3.1 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-50S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-100S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-5FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.5 lb-in0.4 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |